The Metalux Encounter™ Series redefines ambient lighting by blending contemporary styling with Eaton's proprietary WaveStream™ technology. The result is exceptional performance and superior energy savings – all at an affordable price. The highly efficient LED system with advanced optical design delivers optimal light uniformity, resulting in soft, natural light for superior visual comfort. Encounter is a perfect balance of form and function, making it an ideal choice for commercial interiors.
Metalux IES and LM79 files for Recessed Static: Encounter Series: 12EN: 1' x 2' LD2 LED
Metalux IES and LM79 files for Recessed Static: Encounter Series: 14EN: 1' x 4' LD2 LED
Metalux IES and LM79 files for Recessed Static: Encounter Series: 22EN: 2' x 2' LD2 LED
Metalux IES and LM79 files for Recessed Static: Encounter Series: 24EN: 2' x 4' LD2 LED
Metalux IES and LM79 files for Recessed Static: Encounter VividTune Tunable White
|
|
|
|
|
|
---|---|---|---|---|---|
22EN-LD2-25-UNV-L835-CD1-U
|
LED | Recessed | 120/277V | 20 W | Spec | IES |
22EN-LD2-25-UNV-L840-CD1-U
|
LED | Recessed | 120/277V | 20 W | Spec | IES |
22EN-LD2-34-UNV-EL7W-L835-CD1-U
|
LED | Recessed | 120-277V | 28.5W | Spec | IES |
22EN-LD2-34-UNV-L835-CD1-U
|
LED | Recessed | 120/277V | 29 W | Spec | IES |
22EN-LD2-34-UNV-L840-CD1-U
|
LED | Recessed | 120/277V | 29 W | Spec | IES |
22EN-LD2-43-UNV-L835-CD1-U
|
LED | Recessed | 120-277V | 38.3W | Spec | IES |
24EN-LD2-34-UNV-L835-CD1-U
|
LED | Recessed | 120-277V | 28.7W | Spec | IES |
24EN-LD2-45-UNV-L835-CD1-SWPD1-U
|
LED | Recessed | 120-277V | 38W | Spec |
24EN-LD2-45-UNV-L835-CD1-U
|
LED | Recessed | 120/277V | 38 W | Spec | IES |
24EN-LD2-45-UNV-L840-CD1-U
|
LED | Recessed | 120/277V | 38 W | Spec | IES |
24EN-LD2-54-UNV-L835-CD1-U
|
LED | Recessed | 120/277V | 43 W | Spec | IES |
24EN-LD2-67-UNV-L835-CD1-U
|
LED | Recessed | 120-277V | 56.1W | Spec | IES |
24EN-LD2-67-UNV-L840-CD1-U
|
LED | Recessed | 120-277V | 56.1W | Spec | IES |