- Equipped with energy-saving ballasts
- Die-formed channels
- Heavy-duty, apertured or closed-top reflector
- Pressure-lock lampholders (RS), spring loaded lampholders (SL, HO)
- Deep-draw, full-width reflector ribs add rigidity
- Baked white enamel finish
- Apertured reflector standard with 6% uplight
- Porlux and silver-lined finishes
- Also available in tandem 8' lengths
Your internet browser isn't supported.
DIF Series
Overview
The DIF Series is an energy efficient family of industrials that features premium performance and durability. The DIF incorporates heavy duty, embossed reflectors that precisely direct and effectively control light. The versatile DIF can be installed using various mounting methods and numerous options and accessories are available. The DIF can be utilized in simple task and area lighting to the most demanding industrial applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.