- CZRK is in the process of being discontinued
- Target discontinuation date is July, 2021
- Availability will be challenging the 2nd half of 2021
- Several SKUs have zero availability
- Suitable replacement is the CBRK center basket retrofit kit
- Consult factory for details
- 1’x4’, 2’x2’ and 2’x4’ sizes available
- Simple and quick installation (less than 5 minutes) - labor savings
- Tool-less installation
- DLC Standard -efficiencies with performance up to 138Im/W
Your internet browser isn't supported.
Cruze LED Retrofit Kit
Overview
The Cruze LED Retrofit Kit is our newest LED lighting solution for customers looking to upgrade their fluorescent luminaires to a high performing aesthetically-pleasing LED system without the need to install a complete luminaire. This innovative, high quality retrofit kit is dedicated to the latest solid state lighting and driver technology for optimal performance and energy efficiency. The retrofit kit is engineered for simple and quick installation making it easy to switch to LED.