- 1x4, 2x2, and 2x4 sizes available
- Thin 2.125" inch height
- Fits in shallow plenums with room to spare
- Robust die-formed steel housing is post-painted for maximum durability
- Acrylic microoptics provide uniform illumination from corner to corner
- Extruded aluminum bezel tightly sealed to the housing for durability
- High performance efficacy up to 117 lm/W
- 80 CRI (minimum) and available in 3500K, 4000K, and 5000K CCT
- Surface or suspension mounting available
Your internet browser isn't supported.
CGT Panel
Overview
The CGT Flat Panel LED series is the contractor go-to panel providing customers an affordable, low glare panel that fits in shallow plenums with room to spare. Acrylic micro optics provide uniform illumination from corner to corner. It's back-lit, durable design provides immediate opportunities to replace fluorescent fixtures with a LED solution. The CGT Flat Panel LED is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.