The Metalux AP Shoplight is an extruded aluminum integrated LED fixture that comes with a 120V grounded cord & plug. The APSHP replaces 2 or 3-lamp fluorescent shoplights or strips, and is well suited for work benches, counters, work-shops, studios, and storage areas where general task lighting is needed. The APSHP includes mounting hardware and on/off pull chain for easy installation and operation. The APSHP is UL-listed with LEDs rated to 50,000 life-hours and backed by a 3-year warranty.