- Advanced optical control
- Over 60% energy savings when compared to fluorescent troffers
- 5 year warranty
- Shallow depth housing (3.25") with tool-less driver access from below
Your internet browser isn't supported.
24AC-LD5-44-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Accord LED Series |
| Description | 2X4 inch LED Accord, Frosted Acrylic Lens, 4400 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083813360 |
| Amperage Rating | 0.147 at (277V) |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 37.9W |
| Product Weight | 21.45 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |