- Advanced optical control
- Over 60% energy savings when compared to fluorescent troffers
- 5 year warranty
- Shallow depth housing (3.25") with tool-less driver access from below
Your internet browser isn't supported.
22AC-LD5-34-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux | 
| Family | Accord LED Series | 
| Description | 2X2 inch LED Accord, Frosted Acrylic Lens, 3400 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver. | 
Product Details
| Lamp Type | LED | 
| UPC | 080083811144 | 
| Amperage Rating | 0.131 at (277V) | 
| Color Temperature Max | 4000K | 
| Mounting | Ceiling Mount | 
| Range of Motion | N/A | 
| Voltage Rating | 120-277V | 
| Wattage | 30.2W | 
| Product Weight | 13.1 | 
| Case Quantity | 1 | 
| Pallet Quantity | 48 | 
| Country of Origin | MX | 
| ARRA | Yes | 
| Dimensional Data | 2'x2' | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
