- Latch-less design provides clean architectural look
Your internet browser isn't supported.
24CZ2-45-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Cruze ST |
| Description | LED, 2'x4' Cruze ST, Ribbed Frosted Acrylic Lens, 4500 Lumens, 80 CRI, 4000K, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083881567 |
| Amperage Rating | 0.15A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 42.9W |
| Product Weight | 19.75 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |