- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Designers delight - ribbed, smooth and round perforated lens options
- Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- High performance efficacy up to 138 lumens per watt
- Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
Your internet browser isn't supported.
24CZ2-40-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Cruze ST |
| Description | 2' X 4' LED TROFFER, 4000 Lumens, 3500K, 120/277V Dim Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083881505 |
| Amperage Rating | .131 at 277V |
| Color Temperature Max | 3500K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 36W |
| Product Weight | 19.75 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |