- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Ribbed, smooth, square and round perforated lens options
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- High performance efficacy up to 157 lumens per watt
- Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
- Air venting option available
Your internet browser isn't supported.
Metalux
22CZ2-39HE-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2x2 Cruze ST, Standard, 3900 Lumens, Ribbed Frosted Acrylic Lens (standard), Universal Voltage 120-277, 80CRI, 4000K, 0-10V Driver (10%-100% Dimming), 1 Driver. |
Product Details
Lamp Type | LED |
UPC | 080083448173 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | UNV |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |