- Latch-less design provides clean architectural look
Your internet browser isn't supported.
22CZ2-32-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Cruze ST |
| Description | 2x2, Center Basket Troffer, 3280 Lumens, 4000K |
Product Details
| Lamp Type | LED |
| UPC | 080083881208 |
| Amperage Rating | .094 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Troffer |
| Voltage Rating | 120/277V |
| Wattage | 26W |
| Product Weight | 12.5 |
| Case Quantity | 1 |
| Pallet Quantity | 52 |
| Country of Origin | MX |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |