- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages
- Latch-less design provides clean architectural look and feel
- Curved and square lens for an upgraded look
- Up to 156 LPW for increased energy savings and reduced watts per square foot
- Options to meet Build America, Buy America, Buy American and other domestic preference requirements
Your internet browser isn't supported.
24CZSCT3-UNV-WPS
Specifications
Product Description
| Brand Name | Metalux |
| Family | CZS Cruze Selectable Troffer |
| Description | 2' x 4' Cruze ST Selectable, Ribbed Frosted Acrylic Lens (standard), Universal Voltage 120-277, WaveLinx PRO Wireless Sensor, Occupancy w/ photocell, Networked. |
Product Details
| Lamp Type | LED |
| UPC | 080083471133 |
| Amperage Rating | 0.17A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Troffer |
| Voltage Rating | 120-277V |
| Wattage | 47 W |
| Case Quantity | 1 |
| Pallet Quantity | 56 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |