- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages, accessible with an easy to experience toggle switch
- Selectable CCT in 3000K/3500K/4000K at 80+ CRI
- Selectable lumens in Low, Medium, and High from 2,700 to 6,500 lumens
- Up to 156 LPW for increased energy savings and reduced watts per square foot
- Ideal for replacing 2-4 lamp fluorescent troffers
- 0-10V dimming with 120-277V (UNV) standard
- Suitable for recessed, surface, or suspension mounting
- DLC Compliant and UL Damp rated with a 5 year warranty
- Latch-less design provides clean architectural look and feel
- Curved and square lens for an upgraded look
Your internet browser isn't supported.
14CZSCT3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | CZS Cruze Selectable Troffer |
Description | 1' x 4' Cruze ST Selectable, Universal Voltage 120-277 |
Product Details
Lamp Type | LED |
UPC | 080083268443 |
Amperage Rating | 0.10A at 277V |
Color Temperature Max | 4000K |
Mounting | Troffer |
Voltage Rating | 120-277V |
Wattage | 30 W |
Product Weight | 14.45 |
Case Quantity | 1 |
Pallet Quantity | 32 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |