- Ideal for replacing single or two lamp fluorescent strips
Your internet browser isn't supported.
2ST2L2040
Specifications
Product Description
| Brand Name | Metalux |
| Family | ST Series |
| Description | 2' Linear LED Striplight, Dual Lens, 2298 Lumen, 4000K, 80 CRI,UNV NO-DIM |
Product Details
| Lamp Type | LED |
| UPC | 080083150960 |
| Amperage Rating | 0.07 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Ceiling/Surface Mount |
| Voltage Rating | 120/277V |
| Wattage | 20 W |
| Product Weight | 1.07 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | VN |
| ARRA | No |
| Dimensional Data | 2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |