UHBS-WG13
- Superior performance: Up to 36,000 lumens and 166 lm/W
- Standard CCT (4000/5000K) and Lumen select for greater flexibility
- Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
- Multi-volt 120 thru 347V input, 0-10V dimming driver
- Add sensor using plug and play sensor-ready connection port
- Mono point installation – hook included
- Medium distribution IK08 rated lens
- UL wet location and IP65 listed
- NEMA 4X, and DLC qualified
- 5-year limited warranty
Specifications
Product Description
|
Brand Name
|
Metalux
|
|
Family
|
UHBS Selectable High Bay
|
|
Description
|
UHBS 13 dia. Wire Guard
|
Product Details
|
Lamp Type
|
N/A
|
|
UPC
|
080083273348
|
|
Amperage Rating
|
N/A
|
|
Mounting
|
Accessory
|
|
Voltage Rating
|
N/A
|
|
Product Weight
|
0.55
|
|
Case Quantity
|
20
|
|
Pallet Quantity
|
900
|
|
Country of Origin
|
CN
|
|
ARRA
|
No
|
Stocking Details
|
Elk Grove Village, IL
|
No
|
|
Bloomington, CA
|
Yes
|
|
Cranbury, NJ
|
No
|
|
Irving, TX
|
No
|
|
Peachtree City, GA
|
Yes
|
|
Mississauga, ON, Canada
|
Yes
|
|
Calgary, AB, Canada
|
No
|
Top