- UHBS Safety Cable 7FT long with Clip
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | UHBS Selectable High Bay |
| Description | UHBS Safety Cable 7FT long with Clip |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083259854 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.09 |
| Case Quantity | 80 |
| Pallet Quantity | 7680 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |