Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on May 17, 2022

SHP BTS Bluetooth Shoplight

  • Lightweight, portable shoplight with fully integrated LEDs
  • Integral luminaire speakers deliver a full, natural sound
  • Easily listen to your favorite music or podcast wirelessly
  • Wirelessly connect with any iOS or Android device
  • 3800 nominal lumens, 4000K CCT at Greater Than 80CRI
  • 5ft grounded cord & plug and on/off pull chain for ease of operation
  • Easy to install using included chain-set or surface mount bracket
  • Energy saving, long lasting LED up to 50K hours
  • Five-year comprehensive fixture warranty, Energy Star Certified
SHP BTS Bluetooth Shoplight

SHP BTS Bluetooth Shoplight

Overview

The SHP BTS is a fully integrated LED shoplight with Bluetooth wireless speakers. The SHP BTS speakers provide clear, balanced sound that can fill an entire workspace. Easily listen to your favorite music,or podcast wirelessly in your home or workshop. This rugged, lightweight, and portable shoplight combines a polycarbonate housing body and lens with LEDs rated for 50,000 hours of life. The shoplight comes with a chainset or surface bracket and a 5ft grounded cord & plug. The LED shoplight combines a sleek, low profile design and delivers up to 120 lpw. Replaces 2-lamp T8 luminaires. Typical applications include workshops, garages, sheds and utility rooms

Stock catalog numbers

Resources