Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Metalux SHP Shoplight

  • Fully assembled 43” long metal housing with finished end caps
  • Frosted white lens provides an even distribution for any task
  • Application versatility with standard and high lumen options
  • Standard 120V, non-dimmable electronic driver
  • 5ft power cord and plug, and pull chain for easy on/off operation
  • Color Temperature (CCT), 4000K
  • Ideal for suspended or surface mount applications
  • cULus listed for dry locations
  • ENERGY STAR® Certified
Metalux SHP Shoplight

Metalux SHP Shoplight

Overview

The Metalux SHP Shoplight is a lightweight, versatile suspended product with an easy on/off pull chain and 5 ft cord and plug. With fully integrated LEDs, the SHP requires no lamps to install or replace and is covered by a comprehensive five year warranty. Offering equivalent lumens to (2) 32w 4FT fluorescent lamps, SHP is ideal for most tasks or portable lighting applications.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?