- 2 point Y-hanger suspension kit
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2 point Y-hanger suspension kit includes aircraft cable, carabiner, ceiling connection, SO cord, cord connectors and round 4 inch J box cover plate. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083258895 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | Accessory |
Product Weight | 0.8 |
Case Quantity | 20 |
Pallet Quantity | 1000 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |