Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FPEQ

  • Ultra thin 1.75" height fits shallow plenums with room to spare
  • Standard and High Lumen models up to 7000 lumens
  • Up to 124 lumens per watt delivering up to 53% energy savings
  • Stock CCT available in 3500, 4000 and 5000K
  • 80 CRI standard with 90 CRI option
  • UNV driver and 0-10V dimming standard
  • Lumen maintenance L73, 60K hours
  • Superior optics ensure long life, smooth corner to corner illumination
  • Easy to install - wire and wire nuts included
FPEQ

FPEQ

Resources

Specifications

Product Description

Brand Name Metalux
Family FP Panel
Description FP SERIES CEILING RETENTION CLIPS
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083802685
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Product Weight 0.15
Case Quantity 150
Pallet Quantity 6000
Country of Origin CN

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Mountain Top, PA Yes
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No