- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Your internet browser isn't supported.
22FP2830C9
Specifications
Product Description
| Brand Name | Metalux |
| Family | FP Panel |
| Description | 2x2 LED recessed flat panel, 2800 Lumen, 3000K, 90 CRI, 0-10V continuous dimming driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083833788 |
| Amperage Rating | 0.106 (at 277V) |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120 / 277V |
| Wattage | 29W |
| Product Weight | 10.4 |
| Case Quantity | 1 |
| Pallet Quantity | 44 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |