- Durable CRS and alluminum housing with white enamel finish
- High-Performance efficacy up to 170 LPW
- LEDs available in 3500K, 4000K and 5000K at typical 85 CRI
- Rated for -20c to 55c ambient
- Lumen Maintenance – L84 @ 60,000 hours
- Precision optics in narrow and wide distribution
- Multiple lens options
- Occupancy and daylight sensor for added savings
- Up to 70% energy savings
Your internet browser isn't supported.
HBLED-LD5-24SE-W-UNV-L850-CD2-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | HBLED SE and HE Series |
| Description | Wide distribution, 24,000 Lumens, UNV, 5000K, 0-10V. |
Product Details
| Lamp Type | LED |
| UPC | 080083786374 |
| Amperage Rating | 0.542 at (277V) |
| Color Temperature Max | 5000K |
| Distribution | Wide |
| Mounting | High Bay |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 154W |
| Product Weight | 24.0 |
| Case Quantity | 1 |
| Pallet Quantity | 12 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |