- Compact, lightweight design for ease of installation
- High Impact Polycarbonate optical lens
- 8 lumen packages available (9,000, 12,000, 15,000, 18,000, 24,000 30,000, 36,000, 48,000)
- Simple switch available to set lumens as needed for the task
- High-Performance efficacy up to 164 lm/W
- Connected lighting options available for added savings
- Lumen Maintenance – L85 @ 60,000 hours
- Precision optics in narrow and wide distribution
- 0-10V Dimming driver standard
- Up to 65% energy savings
Your internet browser isn't supported.
VHB-24-W-UNC-L840-CD-MP-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | LED High Bay Luminaire,24000 lumens, Wide, 347/480V, 80 CRI, 4000K, 0-10V Dimming Driver, Modular Plug. |
Product Details
| Lamp Type | LED |
| UPC | 080083827282 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Suspension Mount |
| Voltage Rating | 347-480 V |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 78 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |