- Compact, lightweight design for ease of installation
 
Your internet browser isn't supported.
VHB-1824-W-UNV-L850-CD-U
Specifications
Product Description
| Brand Name | Metalux | 
| Family | VHB Dual Lens Linear High Bay | 
| Description | LED High Bay,Lumen select 18,000, 24000 ,Standard 45 degree celsius ambient temp.,Wide distribution,120-277V,80 CRI,5000K | 
Product Details
| Lamp Type | LED | 
| UPC | 080083192335 | 
| Amperage Rating | 1.45A/0.62A | 
| Color Temperature Max | 5000K | 
| Mounting | Suspension/Cable Mount | 
| Voltage Rating | 120-277V | 
| Wattage | 158.3W | 
| Product Weight | 13.45 | 
| Case Quantity | 1 | 
| Pallet Quantity | 78 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | Yes | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |