- Compact, lightweight design for ease of installation
Your internet browser isn't supported.
VHB-1824-W-UNV-L840-CD-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | LED High Bay,Lumen select 18,000, 24000 ,Standard 45 degree celsius ambient temp.,Wide distribution,120-277V,80 CRI,4000K |
Product Details
| Lamp Type | LED |
| UPC | 080083192328 |
| Amperage Rating | 1.45A/0.62A |
| Color Temperature Max | 4000K |
| Mounting | Suspension/Cable Mount |
| Voltage Rating | 120-277V |
| Wattage | 158.3W |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 78 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |