Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

VHB-WG

  • Compact, lightweight design for ease of installation
  • High Impact Polycarbonate optical lens
  • 8 lumen packages available (9,000, 12,000, 15,000, 18,000, 24,000 30,000, 36,000, 48,000)
  • Simple switch available to set lumens as needed for the task
  • High-Performance efficacy up to 164 lm/W
  • Connected lighting options available for added savings
  • Lumen Maintenance – L85 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • 0-10V Dimming driver standard
  • Up to 65% energy savings
VHB-WG

VHB-WG

Resources

Specifications

Product Description

Brand Name Metalux
Family VHB Dual Lens Linear High Bay
Description Field Installable, Wireguard for VHB.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083783588
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Product Weight 2.023
Case Quantity 1
Pallet Quantity 120
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX Yes
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No