- Compact, lightweight design for ease of installation
Your internet browser isn't supported.
VHB-1824-W-UNV-L840-CD-MP-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | LED High Bay, Lumen select18,000, 24000, Standard 45ºC, Wide, High Impact Polycarbonate Lens, Universal Voltage 120-277, 80 CRI, 4000K, 0-10V Dimming Driver, Modular Power Receptacle, Unit Pack |
Product Details
| Lamp Type | LED |
| UPC | 080083191390 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Suspension Mount |
| Voltage Rating | 120-227V |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 78 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |