- Compact, lightweight design for ease of installation
Your internet browser isn't supported.
VHB-1215-W-UNV-L850-CD-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | LED High Bay,Lumen select 12000,15000,Standard 45 degree celsius ambient temp.,Wide distribution,120-277V,80 CRI,5000K |
Product Details
| Lamp Type | LED |
| UPC | 080083192311 |
| Amperage Rating | 0.5A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Suspension/Cable Mount |
| Voltage Rating | 120-277V |
| Wattage | 109.9W |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |