Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 07, 2023

Replace with Benchmark LED High Bay

XHB High Bay

  • Heavy-duty diecast aluminum housing
  • XHB housing contructed for durability and optimal thermal control
  • Available in 60,000 and 85,000 lumen packages
  • cULus listed for wet locations
  • IP66 listed and rated for up to 65C ambient
  • High-Performance efficacy up to 132 lm/W
  • Lumen Maintenance – L87 @ 60,000 hours
  • Precision optics in narrow, medium, wide, and extra-wide distribution
  • Optional 0-10V Dimming
XHB High Bay

XHB High Bay

Overview

The XHB high bay luminaire is a durable and high efficient solution for a variety of industrial applications where higher lumens and higher ambient performance is required. The XHB is constructed of heavy-duty diecast aluminum for optimal thermal control and longer system life. The advanced optical systems delivers up to 85K lumens with premium efficacy and multiple distributions.

Stock catalog numbers

Resources

Find product variations