Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with FP Panel

Metalux SP - LED Panel

  • 2' x 2' and 1' x 4' product configurations
  • Housing is less than 1" in depth with total height under 2"
  • Frost lens with smooth, even illumination
  • UNV, 0 to 10V dimmable driver
  • Color Temperature (CCT): 3500K and 4000K (2 x 2), 4000K (1 x 4)
  • Ideal for recessed, surface or suspended mounting applications
  • cULus 1598 listed for damp locations
  • Five year comprehensive fixture warranty
Metalux SP - LED Panel

Metalux SP - LED Panel

Overview

The new SP series is an ultra-thin LED panel which features exceptional efficiency, modern design and excellent installation flexibility. Developed with Eaton’s latest generation of solid state lighting and electronic driver technologies, SP – LED Panel stands above the competition by offering highly efficient edge-lit construction maximizing performance and improving overall energy savings. This edge-lit construction provides customers with smooth even illumination across the entire span of this panel eliminating issues with hot spots and glare. The SP series is ideal solution for installation in grid ceilings, drywall recessed, surface or suspended for offices, schools, hospitality, retail and other commercial applications.

Resources