- 4 ft. and 2 ft. product configurations
- Premium LED lens material provides even, uniform illuminations
- 0 to 10V, UNV (120V-277V) voltage dimmable driver
- Color Temperature (CCT): 3000K, 3500K, 4000K, 5000K
- Ideal for single or continous row applications
- Suitable for ceiling or suspension mounting
- cULus 1598 listed for damp locations
- Complies with IESNA LM-79 test standards
- Five year comprehensive fixture warranty
Your internet browser isn't supported.
4WSNLED-LD4-44SL-F-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | WSNLED |
| Description | 4 ft., Linear LED Striplight, 4400 lumens, 4000K, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083804887 |
| Amperage Rating | 0.159 (at 277V) |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 43.8W |
| Product Weight | 11.15 |
| Case Quantity | 1 |
| Pallet Quantity | 80 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |