Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

WSNLED

  • 4 ft. and 2 ft. product configurations
  • Premium LED lens material provides best-in-class illumination
  • UNV (120V-277V) 0 to 10V dimmable driver
  • Color Temperature (CCT): 3000K, 3500K, 4000K, 5000K
  • Ideal for single or continuous row applications
  • Excellent performance, DLC listed with up to 110 lm/W
  • cULus 1598 listed for damp locations
  • Available with emergency battery solutions
  • Five year comprehensive fixture warranty
WSNLED

WSNLED

Overview

WSNLED is a premium featured, classic styled LED wraparound series which can be used in a broad range of office, healthcare, retail and institutional applications. This newly designed high quality luminaire utilizes Eaton's latest solid state lighting and electronic driver technologies offering superior aesthetics, optimal optical performance and energy efficiency. Premium optical materials are combined with frosted acrylic lens to provide even, clean illumination. This premium optical system eliminates lamp image commonly associated with traditional fluorescent solutions. Whether surface or suspended, the WSNLED series is an ideal choice for specifications where a premium aesthetic is required.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?