- Compact, lightweight design for ease of installation
- Available in 4 lumen packages (12,000, 18,000, 24,000, and 28,000)
- High-Performance efficacy up to 127 lm/W
- Occupancy and daylight sensor for added savings
- Lumen Maintenance – L83 at 60,000 hours (based on 55°C ambient)
- Precision optics in narrow, medium, and wide distribution
- 0-10V Dimming driver standard
Your internet browser isn't supported.
SSLED-LD5-24-W-UNV-L840-CD2-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Steeler LED High Bay |
| Description | SSLED WD DISTR 24K LMS UNV 400K 0-10V |
Product Details
| Lamp Type | LED |
| UPC | 080083817207 |
| Amperage Rating | 0.809 at 277V |
| Color Temperature Max | 4000K |
| Distribution | Wide |
| Mounting | Suspended |
| Voltage Rating | 120-277V |
| Wattage | 224 W |
| Product Weight | 17.46 |
| Case Quantity | 1 |
| Pallet Quantity | 8 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |