- 4ft and 8ft low profile, narrow 11” wide housing
- Available in surface, suspended and continuous row mount
- Multiple lumen packages available
- High-performance efficacy up to 139 lm/W
- Multiple Lumen Packages for Low Bay and High Bay Applications
- L86 at greater than 60,000 hours (at 35°C)
- 0-10V dimming driver standard
- Multiple shielding options
Your internet browser isn't supported.
4ILED-LD5-11-W-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Industrial LED Linear Bay |
| Description | 4 ft LED Linear High Bay Light, Wide, 4000K, 11000 Lumen, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083147144 |
| Amperage Rating | 0.28A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Surface/Suspension Mount |
| Voltage Rating | 120-277V |
| Wattage | 79W |
| Product Weight | 13.5 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | US |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |