- 4 ft. and 2 ft. product configurations
- Newly designed frost lens offers uniform, smooth even illuminations
- 0 to 10V, UNV (120V-277V) voltage dimmable driver
- Color Temperature (CCT): 3000K, 3500K, 4000K, 5000K
- Ideal for single or continous row applications
- Suitable for ceiling or suspension mounting
- cULus 1598 listed for damp locations
- Complies with IESNA LM-79 test standards
- Five year comprehensive fixture warranty
Your internet browser isn't supported.
4WNLED-LD4-40SL-F-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | WNLED Series |
| Description | 4 ft., Linear LED Striplight, 4000 lumens, 3500K, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083817115 |
| Amperage Rating | 0.13 (at 277V) |
| Color Temperature Max | 3500K |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 36W |
| Product Weight | 8.81 |
| Case Quantity | 1 |
| Pallet Quantity | 80 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |