- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- High performance efficacy up to 146 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K and 5000 at 85 CRI
- Optional integrated sensor provides occupancy sensor and photocell
- Standard 0-10V continuous dimming driver
- L92 at100,000 hours with 5 yr. warranty
Your internet browser isn't supported.
24SR-LD2-39-C-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SkyRidge LED Series |
| Description | LED, 2'x4' SkyRidge, WaveStream, 3900 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver, Curved. |
Product Details
| Lamp Type | LED |
| UPC | 080083752522 |
| Amperage Rating | 0.115 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 32W |
| Product Weight | 24.5 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |