Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

24EN-LD2-54-UNV-L835-CD1-U

  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • High performance efficacy up to 143 lumens per watt
  • Over 60% energy savings when compared to a fluorescent troffers
  • Four CCT options: 3000K, 3500K, 4000K and 5000K at 85 CRI
  • Five stocked lumen packages offered along with multiple MTO options
  • Standard 0-10V continuous dimming driver
  • L92 at 100,000 hours with 5 yr. warranty
24EN-LD2-54-UNV-L835-CD1-U

24EN-LD2-54-UNV-L835-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Encounter LED Series
Description LED, 2'x4' Encounter, WaveStream, 5400 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver

Product Details

Lamp Type LED
UPC 080083753444
Amperage Rating N/A
Color Temperature Max 3500K
Mounting Recessed
Range of Motion N/A
Voltage Rating 120-277V
Wattage 43 W
Product Weight 26.35
Case Quantity 1
Pallet Quantity 20
Country of Origin MX
ARRA Yes
Dimensional Data 2'x4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No