- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- High performance efficacy up to 143 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K and 5000K at 85 CRI
- Five stocked lumen packages offered along with multiple MTO options
- Standard 0-10V continuous dimming driver
- L92 at 100,000 hours with 5 yr. warranty
Your internet browser isn't supported.
24EN-LD2-45-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Encounter LED Series |
| Description | LED, 2'x4' Encounter, WaveStream, 4500 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083752218 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 38W |
| Product Weight | 26.35 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |