- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- High performance efficacy up to 143 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K and 5000K at 85 CRI
- Five stocked lumen packages offered along with multiple MTO options
- Standard 0-10V continuous dimming driver
- L92 at 100,000 hours with 5 yr. warranty
Your internet browser isn't supported.
22EN-LD2-25-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Encounter LED Series |
| Description | LED, 2'x2' Encounter, WaveStream, 2500 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver. Available Q1 2016 |
Product Details
| Lamp Type | LED |
| UPC | 080083752393 |
| Amperage Rating | 0.075 at (277V) |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 20W |
| Product Weight | 14.85 |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |