- Available in 2' x 4', 2' x 2' and 1' x 4'
- Up to 140LPW for maximum energy savings versus fluorescent troffers
- Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K
- Multiple lumen packages for each configuration
- Class 2, Constant driver with standard 0-10v dimming
- CRI Greater Than 80
- Lumen maintenance L70 at 193,000 hours/TM21 Rated L90 at 60,000 hours
- DLC and DLC Premium qualified
- Five-year warranty
Your internet browser isn't supported.
24GR-LD5-64-F1-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | GRLED Series |
| Description | GR Series LED Recessed Troffer, 2 x 4, 6400 Lumen, 4000K, 0 to 10V Dim Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083817146 |
| Amperage Rating | 0.217 at (277V) |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 600W |
| Product Weight | 20.0 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | MX |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |