- General purpose version
- Equipped with NEMA Premium, CEE Listed ballast
- Clear prismatic lens
- Lift and shift lens offers easy re-lamping
- Lampholders enable easy lamp engagement
Your internet browser isn't supported.
APW-GPW232
Specifications
Product Description
| Brand Name | Metalux |
| Family | APW-GPW Series |
| Description | 2 LAMP, 4' GENERAL PURPOSE WRAP, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST |
Product Details
| Lamp Type | T8 |
| UPC | 080083622115 |
| Amperage Rating | 0.231 (at 277V) |
| Mounting | Surface Mount |
| Voltage Rating | 120/277V 50/60 Hz Electronic |
| Wattage | 32W |
| Product Weight | 8.31 |
| Case Quantity | 1 |
| Pallet Quantity | 80 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |