Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 24, 2023

Replace with 2EP3GAX SERIES

APP/APPV Series

  • Cell parabolic louver
  • Equipped with NEMA Premium, CEE Listed ballast
  • Die formed body with stiffeners for rigidity
  • Positive cam latch, safety lock T-hinges
  • Static or Air handling revisions
  • Floating louver with black reveal
APP/APPV Series

APP/APPV Series

Overview

The APP/APPV are T8 based deep cell parabolics designed to provide excellent lumination on the work surface. This luminaire provides a traditional 3"" cell louver into a 4-3/4"" deep fixture housing. This series is compatible with all of today's popular ceiling systems and is available with a number of configurations to fit your unique application. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Stock catalog numbers

Resources