- 1x4, 2x2, and 2x4 sizes available
- Thin 2.5" inch height
- Selectable Lumens & CCT (3500K, 4000K, 5000K)
- 120-347V NUV Driver standard in all models
- DLC Certified
- Fits in shallow plenums with room to spare
- Robust die-formed steel housing is post-painted for maximum durability
- Acrylic microoptics provide uniform illumination from corner to corner
- Extruded aluminum bezel tightly sealed to the housing for durability
- High performance efficacy up to 130 lm/W
- Canadian Market Only
Your internet browser isn't supported.
24CGTS-NUV
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGTS NUV (Canada Market Only) |
| Description | 2X4 CGT Selectable Lumens & CCT (3500K, 4000K, 5000K) |
Product Details
| Lamp Type | LED |
| UPC | 080083247851 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-347V |
| Wattage | 50.3 W max |
| Product Weight | 8.82 |
| Case Quantity | 1 |
| Pallet Quantity | 22 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |