- Retrofit kit installs in minutes, saving time and money
- Architectural center basket look and feel upgrades the look of any space
- Maximum energy savings and rebates with DLC Premium listing
- Reduce job-site waste by re-using the existing fluorescent housing
- NOW available in all form factors and with intelligent Wavelinx Connected Lighting Systems
Your internet browser isn't supported.
24CBRK-36-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | CooperKit (CBRK) |
| Description | 2x4 Static, 3600 lumens, 25W, 835, 120-277V. |
Product Details
| Lamp Type | LED |
| UPC | 080083196043 |
| Amperage Rating | 0.09A at 277V |
| Color Temperature Max | 3500K |
| Mounting | Ceiling |
| Voltage Rating | 120-277V |
| Wattage | 25W |
| Product Weight | 14.55 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |