Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

WSLA Linear Series

  • 4ft and 8ft unit lengths in suspended and surface mount options
  • Linear runs, pre-defined hub patterns, or build-your-own pattern
  • Round or square hub - Up to 6-way fixture intersection
  • 500 to 2000 lumens per foot
  • High performing efficacy up to up to 133 LPW
  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Wavestream technology with Accu-Aim optics
  • Up to 15% uplight option available
  • Integrated controls available – WaveLinx, WaveLinx Lite
WSLA Linear Series

WSLA Linear Series

Overview

The WSLA specification fixture series incorporates a unique hub design to enable patterns with endless possible configurations. Offered in multiple sizes and mounting options, WSLA can offer unique lighting patterns or straight continuous rows. The WSLA series is the ideal choice for commercial interiors needing to add visual interest to large, open spaces where flexibility is important such as office collaboration areas, lobbies, and atriums.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?