- Selectable lumens with low, medium and high settings from 2500-6800 lumens
- Selectable CCT offered in 3500K, 4000K, and 5000K settings
- Shallow less than 2" fixture height, ideal for shallow plenums
- Selectable switches on junction box top, for easy access before and after installation
- Frosted smooth lens with over-optic LEDs for uniform, pleasing distribution from corner to corner
- DLC listed for energy savings and rebate opportunities
- Post painted components, light-weight design, and oversized junction box for quick and easy install
- Minimalist design for visual comforting aesthetics
Your internet browser isn't supported.
22CGTS-L3C3-WLS
Specifications
Product Description
Brand Name | Metalux |
Family | CGTS Selectable Panel |
Description | 2'x2' Recessed Panel, Selectable CCT 3500K/4000K/5000K, Selectable Lumens, UNV, Integrated Control WaveLinx LITE Sensor |
Product Details
Lamp Type | LED |
UPC | 080083306022 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | UNV |
Wattage | 32.2W |
Case Quantity | 1 |
Pallet Quantity | 40 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |