- Selectable lumens with low, medium and high settings from 2500-6800 lumens
- Selectable CCT offered in 3500K, 4000K, and 5000K settings
- Shallow less than 2" fixture height, ideal for shallow plenums
- Selectable switches on junction box top, for easy access before and after installation
- Frosted smooth lens with over-optic LEDs for uniform, pleasing distribution from corner to corner
- DLC listed for energy savings and rebate opportunities
- Post painted components, light-weight design, and oversized junction box for quick and easy install
- Minimalist design for visual comforting aesthetics
Your internet browser isn't supported.
14CGTS-L3C3-EL8W
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGTS Selectable Panel |
| Description | 1'x4'' Recessed Panel, Selectable CCT 3500K/4000K/5000K, Selectable Lumens, UNV, 8 Watt Emergency Battery Backup |
Product Details
| Lamp Type | LED |
| UPC | 080083306046 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | UNV |
| Wattage | 34.1W |
| Case Quantity | 1 |
| Pallet Quantity | 60 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |