- Selectable lumens with low, medium and high settings
- Selectable CCT offered in 3500K, 4000K, and 5000K settings
- Shallow less than 2" fixture height, ideal for shallow plenums
- Selectable switches on junction box top, for easy access before and after installation
- Frosted smooth lens with over-optic LEDs for uniform, pleasing distribution from corner to corner
- DLC listed for energy savings and rebate opportunities
- Post painted components, light-weight design, and oversized junction box for quick and easy install
- Minimalist design for visual comforting aesthetics
Your internet browser isn't supported.
14CGTS-L3C3
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGTS Selectable Panel |
| Description | 1'x4' Recessed Panel, Selectable CCT 3500K/4000K/5000K, Selectable Lumens, UNV |
Product Details
| Lamp Type | LED |
| UPC | 080083282517 |
| Amperage Rating | 0.12A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 33.6 W |
| Product Weight | 9.18 |
| Case Quantity | 1 |
| Pallet Quantity | 88 |
| Country of Origin | TH |
| Dimensional Data | 1'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |