- 5 Selectable lumens from 2500-6800 lumens
- 5 Selectable CCT offered in 3000K, 3500K, 4000K, 4500K and 5000K settings
- Shallow, 1.5" fixture height, ideal tight plenum spaces
- Selectable switches on junction box top, for easy access before and after installation
- 0-10V, 1% Dimming standard for maximum energy savings
- Frosted smooth lens with over-optic LEDs for uniform, pleasing distribution from corner to corner
- DLC listed for energy savings and rebate opportunities
- Minimalist design for visual comforting aesthetics
Your internet browser isn't supported.
CGTS-5 Selectable / CGT Configurable Panel
Product Summary
The CGTS-5 Selectable and CGT Static LED panel series is the next generation panel family providing customers an affordable, low glare panel that fits in shallow plenums with room to spare. Featuring in-stock 5 selectable lumens and 5 selectable CCTs models and configurable static lumens and CCTs, the CGTS-5/CGT offers a solution for any commercial space. Acrylic micro optics provide uniform illumination from corner to corner. It's back-lit, durable design provides immediate opportunities to replace fluorescent fixtures with a LED solution and reduce inventory on shelf with (25) skus in (1). With standard 120~277V, 0-10V 1% dimming, the Flat Panel LED series are an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.
CGTS-5 Selectable
Five lumen and five Color Temperatures (CCT) selectable options in one fixture.
CGT Configurable
Configurations include selectable and static lumen and CCT models for specific project needs.