Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with CooperKit (CBRK)

OpticaHP Retrofit Kit (ART)

  • Ideal for commercial, educational and retail merchandising retrofits
  • White louver straight-blade cross-members for optimal light efficiency
  • Save 50% or more in energy over existing 4-lamp T12 luminaires
  • Fits troffers or parabolics as shallow as 3-1/2"
  • Pre-assembled and wired to CEE-listed ballast
  • Ready-Set™ captive screws for quick, easy installation in 10 minutes
  • One-piece, tool-less reflector eliminates the need for parts bag
  • Reuse existing housing to lower installion time and removal cost
OpticaHP Retrofit Kit (ART)

OpticaHP Retrofit Kit (ART)

Overview

The OpticaHP Retrofit Kit is an effective Energy Savings Alternative" for today's environmentally conscious marketplace. The OpticaHP Retrofit Kit is designed for installation into a 2' x 2', 2", 3", 4" or 5" parabolic fixture. This retrofit system has been carefully developed to produce comfortable, optimum lighting levels with energy awareness considerations. In today's marketplace where Economics, energy awareness and conservation are key product specifications, the OpticaHP Retrofit Kit is the smart solution. Ideal for any commercial, educational and retail merchandising retrofit applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Stock catalog numbers

Resources